IESNA:LM-63-2002
[TEST]P1435128
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-940-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (182) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28307.7
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4155.7 4162.0 4092.6 3909.7 3796.2 3796.2 3903.4 4016.9 4193.5 4395.3 4817.8 5379.0 5883.5 6318.6 6734.8 7157.3 7548.3 7939.3 
8342.9 8614.0 8721.2 8702.3 8601.4 8254.6 7939.3 7737.5 7567.2 7182.5 6419.5 4597.1 2251.2 958.5 668.4 510.8 384.7 
258.5 132.4 0.0 
4155.7 4162.0 4080.0 3903.4 3789.9 3796.2 3897.1 4010.6 4187.2 4401.6 4798.9 5347.5 5864.6 6312.3 6753.7 7169.9 7586.1 7996.0 
8380.7 8689.7 8828.4 8803.2 8740.1 8330.2 8014.9 7762.7 7560.9 7138.4 6324.9 4597.1 2308.0 964.8 681.0 523.4 397.3 
264.9 132.4 0.0 
4155.7 4136.7 4073.7 3935.0 3827.7 3827.7 3935.0 4067.4 4256.6 4477.3 4861.9 5416.9 5959.2 6488.9 6974.4 7460.0 7977.1 8418.5 
8904.1 9263.5 9446.4 9477.9 9496.9 9301.4 8859.9 8475.3 8191.5 7750.1 6867.2 5032.2 2762.0 1179.2 775.6 586.5 441.4 
296.4 157.7 0.0 
4155.7 4162.0 4117.8 4023.2 3935.0 3935.0 4048.5 4212.4 4395.3 4647.5 4981.7 5536.7 6205.1 6804.2 7302.4 7882.5 8431.1 9042.8 
9553.6 10013.9 10278.8 10398.6 10404.9 10398.6 10278.8 9900.4 9358.1 8746.4 7813.1 5978.1 3531.4 1563.9 920.7 687.4 517.1 
359.4 189.2 0.0 
4155.7 4149.4 4143.0 4105.2 4067.4 4073.7 4180.9 4370.1 4590.8 4843.0 5189.8 5688.0 6362.8 7163.6 7781.6 8387.0 9087.0 9742.8 
10348.2 10808.5 11186.9 11489.5 11533.7 11741.8 11912.1 11842.7 11577.8 11029.2 9913.0 7958.2 5334.9 2705.3 1286.4 863.9 
618.0 397.3 201.8 0.0 
4155.7 4168.3 4193.5 4231.3 4250.3 4294.4 4389.0 4578.2 4830.4 5158.3 5568.2 6041.2 6633.9 7453.7 8361.8 9143.7 9856.3 10543.6 
11086.0 11502.2 11893.1 12252.6 12347.2 12700.3 13198.5 13545.3 13595.8 13368.7 12725.5 10997.7 7983.4 4723.2 2169.3 1109.9 
744.1 447.7 208.1 0.0 
4155.7 4180.9 4250.3 4351.1 4439.4 4552.9 4704.3 4899.8 5164.6 5568.2 6072.7 6621.3 7251.9 8052.8 8967.1 9957.2 10764.4 11325.6 
11647.2 11905.7 12107.5 12303.0 12391.3 12637.2 13034.5 13293.1 13343.5 12725.5 11546.3 9913.0 7592.4 4754.7 2472.0 1280.1 
718.9 447.7 182.9 0.0 
4155.7 4180.9 4275.5 4420.5 4584.5 4798.9 5032.2 5303.4 5625.0 6079.0 6627.6 7239.3 7958.2 8866.2 9894.1 11010.3 11785.9 
12258.9 12561.6 12687.7 12757.1 12832.7 12839.0 13028.2 12996.7 12624.6 11704.0 10310.3 8689.7 6577.2 4262.9 2459.3 1488.2 
1009.0 744.1 542.3 239.6 0.0 
4155.7 4206.1 4319.6 4489.9 4698.0 4975.4 5271.8 5643.9 6097.9 6646.5 7302.4 8052.8 8979.8 10152.7 11388.7 12460.7 13286.8 
13816.5 14182.2 14415.5 14674.1 14857.0 14882.2 14951.5 14573.2 13639.9 12271.5 10455.4 8242.0 5675.4 3443.1 2207.1 1481.9 
1059.4 781.9 567.5 271.2 0.0 
4155.7 4199.8 4319.6 4502.5 4729.5 5013.3 5341.2 5732.2 6192.5 6791.6 7478.9 8273.5 9301.4 10524.7 11836.4 13015.6 13835.4 
14428.2 14844.3 15115.5 15355.1 15437.1 15550.6 15474.9 15046.1 14030.9 12334.6 10247.3 7825.8 5303.4 3260.2 2118.8 1418.9 
996.3 744.1 554.9 296.4 0.0 
4155.7 4199.8 4325.9 4502.5 4729.5 5000.7 5347.5 5751.1 6217.7 6816.8 7510.5 8279.8 9314.0 10442.8 11704.0 12725.5 13520.1 
13942.6 14182.2 14270.5 14251.6 14087.6 14062.4 13784.9 13085.0 11855.3 10215.7 8204.1 6179.9 4130.4 2648.5 1753.1 1248.6 
901.8 649.5 510.8 239.6 0.0 
4155.7 4199.8 4338.5 4508.8 4723.2 5000.7 5309.7 5688.0 6142.1 6665.5 7264.5 7989.7 8790.6 9736.5 10783.3 11672.4 12221.0 
12429.1 12359.8 12126.5 11716.6 11193.2 11073.4 10499.5 9578.8 8469.0 7144.7 5580.8 4149.4 2862.9 2005.3 1507.1 1135.1 826.1 
592.8 447.7 189.2 0.0 
4155.7 4206.1 4325.9 4489.9 4685.4 4931.3 5208.8 5524.1 5870.9 6268.2 6728.5 7214.1 7737.5 8323.9 9042.8 9585.1 9812.2 
9704.9 9288.8 8645.5 7958.2 7182.5 6980.8 6356.5 5536.7 4597.1 3720.5 2957.5 2320.6 1885.5 1595.4 1343.2 1084.6 838.7 624.3 
466.6 214.4 0.0 
4155.7 4187.2 4275.5 4401.6 4546.6 4672.8 4792.6 4906.1 5025.9 5158.3 5297.0 5397.9 5467.3 5536.7 5599.7 5631.3 5568.2 5366.4 4937.6 
4401.6 3758.4 3165.6 3052.1 2692.7 2345.8 2081.0 1879.2 1721.5 1595.4 1481.9 1362.1 1223.4 1059.4 908.1 775.6 624.3 290.1 0.0 
4155.7 4180.9 4237.6 4300.7 4332.2 4338.5 4344.8 4319.6 4288.1 4237.6 4218.7 4237.6 4269.2 4269.2 4262.9 4199.8 4073.7 3865.6 3569.2 
3197.1 2774.6 2364.8 2295.4 2049.5 1822.4 1671.1 1545.0 1450.4 1368.4 1292.7 1210.8 1109.9 983.7 838.7 674.7 498.2 233.3 0.0 
4155.7 4174.6 4193.5 4180.9 4111.5 4048.5 3966.5 3865.6 3821.4 3821.4 3834.1 3827.7 3789.9 3695.3 3581.8 3424.2 3235.0 3008.0 2755.7 
2490.9 2251.2 2043.1 2011.6 1854.0 1690.0 1570.2 1469.3 1368.4 1267.5 1141.4 1040.5 914.4 800.9 668.4 485.6 302.7 176.6 0.0 
4155.7 4143.0 4105.2 4010.6 3903.4 3777.3 3670.1 3638.6 3644.9 3638.6 3613.3 3556.6 3449.4 3298.0 3134.1 2944.9 2749.4 2553.9 2377.4 
2219.7 2055.8 1910.7 1891.8 1828.7 1753.1 1658.5 1557.6 1437.8 1311.7 1191.8 1090.9 990.0 876.5 725.2 517.1 340.5 176.6 0.0 
4155.7 4143.0 4054.8 3916.0 3771.0 3632.3 3581.8 3594.4 3594.4 3556.6 3480.9 3348.5 3190.8 3008.0 2825.1 2654.8 2465.6 2308.0 2169.3 
1986.4 1942.3 1898.1 1885.5 1885.5 1866.6 1790.9 1677.4 1519.7 1406.2 1336.9 1305.3 1261.2 1172.9 990.0 681.0 466.6 290.1 0.0 
4155.7 4111.5 3985.4 3802.5 3632.3 3525.1 3525.1 3544.0 3525.1 3462.0 3329.6 3153.0 2970.1 2768.3 2579.2 2408.9 2238.6 2068.4 1898.1 
1854.0 1835.0 1822.4 1822.4 1816.1 1790.9 1702.6 1526.1 1425.2 1381.0 1355.8 1305.3 1248.6 1147.7 977.4 737.8 529.7 372.1 0.0 
4155.7 4105.2 3966.5 3764.7 3569.2 3499.8 3525.1 3531.4 3493.5 3398.9 3228.7 3039.5 2812.5 2604.4 2408.9 2232.3 2062.1 1835.0 1746.8 
1715.2 1721.5 1734.2 1721.5 1690.0 1652.2 1513.4 1387.3 1336.9 1305.3 1280.1 1223.4 1166.6 1040.5 845.0 662.1 517.1 334.2 0.0 
4155.7 4111.5 3947.6 3733.2 3556.6 3493.5 3518.8 3537.7 3487.2 3373.7 3190.8 2976.4 2736.8 2516.1 2320.6 2137.7 1948.6 1740.5 1664.8 
1627.0 1652.2 1658.5 1652.2 1633.3 1551.3 1463.0 1349.5 1305.3 1286.4 1267.5 1242.3 1248.6 1046.8 870.2 624.3 479.3 283.8 0.0 
4155.7 4092.6 3928.6 3720.5 3525.1 3462.0 3499.8 3512.4 3468.3 3348.5 3171.9 2963.8 2717.9 2503.5 2314.3 2131.4 1923.3 1721.5 1658.5 
1620.6 1639.6 1627.0 1627.0 1614.3 1519.7 1456.7 1336.9 1299.0 1280.1 1261.2 1229.7 1217.1 990.0 800.9 636.9 485.6 296.4 0.0 
